Image of PR2308A PR2308A | Replacement Part Type ER

PR2308A | Replacement Part Type ER

Brand: Powerohm Resistors

Catalog ID: PR2308A

Ohmite Replacement - Type ER Edgewound Resistor, 57 A, 0.3 Ohms, MFG Part Number-2308A

Ohmite MFG Part Number-2308A

General

Application

Ohmite

Catalog Number

PR2308A

Maximum Temperature Rise

375 °C

Size

5

Type

Edgewound Resistor Type ER

Dimensions

Size

5

Electrical Ratings

Maximum Current Rating Amps Continuous

57 Amps

Operational

Maximum Temperature Rise

375 °C