SKU-RH180
SKU-RH180
PPHID-2539576-1

PR44A6400G02 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PR44A6400G02

Westinghouse Replacement Part, Type LG Punched Grid, 0.196 Ohms, 140 A, MFG Part Number-44A6400G02

Westinghouse MFG Part Number-44A6400G02

Product details

General

Application
Westinghouse
Maximum Temperature Rise
375 °C
Resistance Ohms
0.196 Ohm
Type
Punched Grid Resistor Type LG

Dimensions

Length
18 in

Electrical Ratings

Current / Amperage Rating
140 A
Maximum Current Rating Amps Continuous
140 Amps

Resources and downloads