Image of PRSW2-18 PRSW2-18 | Replacement Part

PRSW2-18 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW2-18

Post Glover Replacement Part, SW Smoothwound, 10.4 Ohms, 4.6 A, MFG Part Number-SW2-18

Post Glover Replacement PartNumber-SW2-18

General

Application

Post Glover

Catalog Number

PRSW2-18

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SW

Dimensions

Length

6 in

Electrical Ratings

Maximum Current Rating Amps Continuous

4.6 Amps

Wattage

300 W

Operational

Maximum Temperature Rise

375 °C