SKU-RH180
SKU-RH180
PPHID-2539577-2

RH180-D | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH180-D

Type RH Ribbon Resistor 0.384 Ohms 180 A

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

RH180-D

Resistance Ohms

0.384 Ohm

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Depth

21.5 in

Length

26.5 in

Weight

68 lb

Width

19.44 in

Electrical Ratings

Amperage Rating

180 A

Current / Amperage Rating

180 A

Maximum Current Rating Amps Continuous

180 Amps

Wattage

12448 W

Resources and downloads

Specifications