SKU-RH180
SKU-RH180
PPHID-2539577-1

RH260 | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH260

Type RH Ribbon Resistor 0.164 Ohms 260 A

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

RH260

Nominal Current (A)

11080

Resistance Ohms

0.164 Ohm

Size

8

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Depth

13 in

Length

26.5 in

Weight

40 lb

Width

11 in

Electrical Ratings

Amperage Rating

260 A

Current / Amperage Rating

260 A

Maximum Current Rating Amps Continuous

260 Amps

Wattage

11086 W

Resources and downloads

Specifications