Image of RH300-D RH300-D | Type RH Ribbon Resistor

RH300-D | Type RH Ribbon Resistor

Brand: Powerohm Resistors

Catalog ID: RH300-D

Type RH Ribbon Resistor 0.224 Ohms 300 A

  • Insulated for 1000V
  • Can be used AC/DC application
  • Standard tolerance +/-10%
  • 26.5"WX21.5"DX6"H
  • 80 LBS EA

General

Catalog Number

RH300-D

Type

Ribbon Resistor Type RH

Dimensions

Depth

6 in

Length

26.5 in

Weight

81 lb

Width

19.437 in

Electrical Ratings

Maximum Current Rating Amps Continuous

300 Amps

Wattage

20196 W