Image of RH300-T RH300-T | Type RH Ribbon Resistor

RH300-T | Type RH Ribbon Resistor

Brand: Powerohm Resistors

Catalog ID: RH300-T

Type RH Ribbon Resistor 0.321 Ohms 300 A

  • Insulated for 1000V
  • Can be used AC/DC application
  • Standard tolerance +/-10%
  • 26.5"WX29"DX6"H
  • 120 LBS EA

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%