SKU-RH180
SKU-RH180
PPHID-2539577-2

RH450-D | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH450-D

Type RH Ribbon Resistor 0.095 Ohms 450 A

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

RH450-D

Resistance Ohms

0.095 Ohm

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Depth

21.5 in

Length

26.5 in

Weight

89 lb

Width

19.44 in

Electrical Ratings

Amperage Rating

450 A

Current / Amperage Rating

450 A

Maximum Current Rating Amps Continuous

450 Amps

Wattage

19278 W

Resources and downloads

Specifications