Image of SR10-50 SR10-50 | Type SR Smoothwound Resistor

SR10-50 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR10-50

Size 10 Type SR Smoothwound Resistor 50 Ohms 450 W

  • Continues Wattage -450
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:450

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%