SKU-SR10-150
SKU-SR10-150
PPHID-2539572-7

SR10-7000 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR10-7000

Size 10 Type SR Smoothwound Resistor 7000 Ohms 450 W

Continues Wattage -450

Product details

General

Catalog Number

SR10-7000

Resistance Ohms

7000 Ohm

Size

3

Type

Smoothwound Type SR

Dimensions

Depth

1.75 in

Length

3 in

Electrical Ratings

Current / Amperage Rating

0.3 A

Maximum Current Rating Amps Continuous

0.3 Amps

Wattage

75 W

Resources and downloads

Specifications