Image of SR3-100 SR3-100 | Type SR Smoothwound Resistor

SR3-100 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR3-100

Size 3 Type SR Smoothwound Resistor 100 Ohms 75 W

  • Continues Wattage -75
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:75

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%