Image of SR4-50 SR4-50 | Type SR Smoothwound Resistor

SR4-50 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR4-50

Size 4 Type SR Smoothwound Resistor 50 Ohms 125 W

Continues Wattage -125

General

Catalog Number

SR4-50

Size

4

Type

Smoothwound Type SR

Dimensions

Depth

1.75 in

Length

4 in

Size

4

Electrical Ratings

Maximum Current Rating Amps Continuous

1.6 Amps

Wattage

125 W