Image of SR6-3500 SR6-3500 | Type SR Smoothwound Resistor

SR6-3500 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR6-3500

Size 6 Type SR Smoothwound Resistor 3500 Ohms 250 W

Continues Wattage -250

General

Catalog Number

SR6-3500

Size

4

Type

Smoothwound Type SR

Dimensions

Depth

1.75 in

Length

4 in

Size

4

Electrical Ratings

Maximum Current Rating Amps Continuous

0.3 Amps

Wattage

125 W