Image of SR8-125 SR8-125 | Type SR Smoothwound Resistor

SR8-125 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR8-125

Size 8 Type SR Smoothwound Resistor 125 Ohms 350 W

Continues Wattage -350

General

Catalog Number

SR8-125

Size

8

Type

Smoothwound Type SR

Dimensions

Depth

1.75 in

Length

8.5 in

Size

8

Electrical Ratings

Maximum Current Rating Amps Continuous

1.7 Amps

Wattage

350 W