Image of SR8-150 SR8-150 | Type SR Smoothwound Resistor

SR8-150 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR8-150

Size 8 Type SR Smoothwound Resistor 150 Ohms 350 W

Continues Wattage -350

General

Catalog Number

SR8-150

Size

8

Type

Smoothwound Type SR

Dimensions

Depth

1.75 in

Length

8.5 in

Size

8

Electrical Ratings

Maximum Current Rating Amps Continuous

1.5 Amps

Wattage

350 W