Image of SR8-200 SR8-200 | Type SR Smoothwound Resistor

SR8-200 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR8-200

Size 8 Type SR Smoothwound Resistor 200 Ohms 350 W

Continues Wattage -350

General

Catalog Number

SR8-200

Resistance Ohms

 200 Ohm

Size

8

Type

Smoothwound Type SR

Dimensions

Depth

1.75 in

Length

8.5 in

Size

8

Electrical Ratings

Maximum Current Rating Amps Continuous

1.3 Amps

Wattage

350 W