Image of SXR2-500 SXR2-500 | Type SXR Smoothwound Resistor

SXR2-500 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR2-500

Size 2 Type SXR Smoothwound Resistor 500 Ohms 300 W

  • Continues Wattage -300
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:300

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SXR2-500

Lead Length

2

Size

2

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Depth

2 in

Lead Length

2

Length

6 in

Size

2

Weight

1.1 lb

Width

2.75 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0.8 Amps

System Voltage

600 VAC

Wattage

300 W