Image of WR20000 WR20000 | Type WR Wirewound Resistor

WR20000 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR20000

Type WR Wirewound Resistor 200 Ohms 1.1 A

  • Powerohm's Type WR Wirewound Resistors are designed for low current applications ranging from 1.0 to 32.0 amps continuous, and resistance values ranging between 250.0 and 0.25 ohms, respectively
  • Can be used for any type of AC or DC power application, including motor control, dynamic braking, neutral grounding and load testing
  • The corrosion resistant Type WR resistor will withstand considerable shock and vibration, qualifying it for use in most harsh environments
  • Continues Wattage:242

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR20000

Dimensions

Depth

2.75 in

Length

7.25 in

Weight

0.8 lb

Width

2 in

Electrical Ratings

Maximum Current Rating Amps Continuous

1.1

Wattage

242 W