SKU-WR100
SKU-WR100
PPHID-2539571

WR22500 | Type WR Wirewound Resistor

Brand:

Powerohm Resistors

Catalog ID:

WR22500

Type WR Wirewound Resistor 225 Ohms 1.05 A

  • Powerohm's Type WR Wirewound Resistors are designed for low current applications ranging from 1.0 to 32.0 amps continuous, and resistance values ranging between 250.0 and 0.25 ohms, respectively
  • Can be used for any type of AC or DC power application, including motor control, dynamic braking, neutral grounding and load testing
  • The corrosion resistant Type WR resistor will withstand considerable shock and vibration, qualifying it for use in most harsh environments
  • Continues Wattage:248

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

WR22500

Resistance Ohms

225 Ohm

Dimensions

Length

225 in

Weight

0.8 lb

Electrical Ratings

Current / Amperage Rating

1.05 A

Maximum Current Rating Amps Continuous

1.05

Wattage

248 W

Resources and downloads

Specifications