ABB-41148 | ABB Dynamic Braking Resistor
Request a Quote
Brand:
Powerohm Resistors
Catalog ID:
ABB-41148
ABB Braking Resistor, 6 Ohms, 3000 W
Dissipates regenerated power from the motor
Keeps the bus voltage from exceeding the rated limit of the drive
Provides controlled braking of motor
Product details
Resources and downloads
Product details
General
Application
ABB
Enclosure Type
GCE6
Resistance Ohms
6 Ohm
Dimensions
Weight
18.5 lb
Electrical Ratings
Wattage
3000 W
Resources and downloads
Specifications
ABB-41148 Specification Sheet