SKU-GL27
SKU-GL27
PPHID-2539576-3

ER7-50 | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL30-T

Type GL Grid Resistor 23.4 Ohms 30 A

Continues Wattage -21060

Product details

General

Catalog Number

GL30-T

Resistance Ohms

23.4 Ohm

Type

Grid Resistor Type GL

Dimensions

Depth

6 in

Length

26.5 in

Weight

78 lb

Width

27.75 in

Electrical Ratings

Current / Amperage Rating

30 A

Maximum Current Rating Amps Continuous

30 Amps

Wattage

21060 W

Resources and downloads

Specifications