SKU-GL27
SKU-GL27
PPHID-2539576-3

ER7-85 | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL37-T

Type GL Grid Resistor 18.48 Ohms 37 A

Continues Wattage -25299

Product details

General

Resistance Ohms
18.48 Ohm
Type
Grid Resistor Type GL

Dimensions

Depth
6 in
Length
26.5 in
Weight
81 lb
Width
27.75 in

Electrical Ratings

Current / Amperage Rating
37 A
Maximum Current Rating Amps Continuous
37 Amps
Wattage
25299 W

Resources and downloads