SKU-GL27
SKU-GL27
PPHID-2539576-3

ER7-36 | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL27-T

Type GL Grid Resistor 28.08 Ohms 27 A

Continues Wattage -20470

Product details

General

Resistance Ohms
28.08 Ohm
Type
Grid Resistor Type GL

Dimensions

Depth
6 in
Length
26.5 in
Weight
84 lb
Width
27.75 in

Electrical Ratings

Current / Amperage Rating
27 A
Maximum Current Rating Amps Continuous
27 Amps
Wattage
20470 W

Resources and downloads