SKU-GL27
SKU-GL27
PPHID-2539576-2

GL37-D | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL50-D

Powerohm's Grid Resistors are most commonly used for motor acceleration and braking, but are also suitable for dynamic braking of variable frequency drives, load banks, harmonic filtering and neutral grounding applications. Resistor banks feature stainless steel stamped elements double insulated from supporting end frames with all silicone mica. The elements are offset and welded to eliminate current carrying washers and unwanted breaks in the current path. Type GL Grid Resistor 5.88 Ohms 50 A

Continues Wattage:14700

Product details

General

Catalog Number

GL50-D

Resistance Ohms

5.88 Ohm

System Voltage

600 VAC

Type

Grid Resistor Type GL

Dimensions

Depth

21.5 in

Length

26.5 in

Weight

45 lb

Width

19.44 in

Electrical Ratings

Amperage Rating

50 A

Current / Amperage Rating

50 A

Maximum Current Rating Amps Continuous

50 Amps

Wattage

14700 W

Resources and downloads

Specifications