SKU-GL27
SKU-GL27
PPHID-2539576-2

GL46-D | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL63-D

Type GL Grid Resistor 3.64 Ohms 63 A

Continues Wattage -14447

Product details

General

Catalog Number

GL63-D

Resistance Ohms

3.64 Ohm

Type

Grid Resistor Type GL

Dimensions

Depth

6 in

Length

26.5 in

Weight

49 lb

Width

19.437 in

Electrical Ratings

Current / Amperage Rating

63 A

Maximum Current Rating Amps Continuous

63 Amps

Wattage

14447 W

Resources and downloads

Specifications