SKU-GL27
SKU-GL27
PPHID-2539576-3

GL30-T | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL46-T

Type GL Grid Resistor 11.76 Ohms 46 A

Continues Wattage -24884

Product details

General

Catalog Number

GL46-T

Resistance Ohms

11.76 Ohm

Type

Grid Resistor Type GL

Dimensions

Depth

6 in

Length

26.5 in

Weight

81 lb

Width

27.75 in

Electrical Ratings

Current / Amperage Rating

46 A

Maximum Current Rating Amps Continuous

46 Amps

Wattage

24884 W

Resources and downloads

Specifications