SKU-GL27
SKU-GL27
PPHID-2539576-3

GL37-T | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL50-T

Type GL Grid Resistor 8.82 Ohms 50 A

Continues Wattage -22050

Product details

General

Catalog Number

GL50-T

Resistance Ohms

8.82 Ohm

Type

Grid Resistor Type GL

Dimensions

Depth

6 in

Length

26.5 in

Weight

67 lb

Width

27.75 in

Electrical Ratings

Current / Amperage Rating

50 A

Maximum Current Rating Amps Continuous

50 Amps

Wattage

22050 W

Resources and downloads

Specifications