SKU-GL27
SKU-GL27
PPHID-2539576-2

GL57-D | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL80-D

Type GL Grid Resistor 2.06 Ohms 80 A

Continues Wattage -13184

Product details

General

Catalog Number

GL80-D

Resistance Ohms

2.06 Ohm

Type

Grid Resistor Type GL

Dimensions

Depth

6 in

Length

26.5 in

Weight

60 lb

Width

19.437 in

Electrical Ratings

Current / Amperage Rating

80 A

Maximum Current Rating Amps Continuous

80 Amps

Wattage

13184 W

Resources and downloads

Specifications