SKU-GL27
SKU-GL27
PPHID-2539576-3

GL50-T | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL73-T

Type GL Grid Resistor 3.66 Ohms 73 A

Continues Wattage -19504

Product details

General

Resistance Ohms
3.66 Ohm
Type
Grid Resistor Type GL

Dimensions

Depth
6 in
Length
26.5 in
Weight
81 lb
Width
27.75 in

Electrical Ratings

Current / Amperage Rating
73 A
Maximum Current Rating Amps Continuous
73 Amps
Wattage
19504 W

Resources and downloads