SKU-GL27
SKU-GL27
PPHID-2539576-1

GL50 | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL73

Powerohm's Grid Resistors are most commonly used for motor acceleration and braking, but are also suitable for dynamic braking of variable frequency drives, load banks, harmonic filtering and neutral grounding applications. Resistor banks feature stainless steel stamped elements double insulated from supporting end frames with all silicone mica. The elements are offset and welded to eliminate current carrying washers and unwanted breaks in the current path. Type GL Grid Resistor 1.22 Ohms 73 A

Continues Wattage:6501

Product details

General

Catalog Number

GL73

Max Vibration

26.5

Nominal Current (A)

6500

Resistance Ohms

1.22 Ohm

Size

10

System Voltage

600 VAC

Type

Grid Resistor Type GL

Dimensions

Depth

12.75 in

Length

26.5 in

Weight

29 lb

Width

11 in

Electrical Ratings

Amperage Rating

73 A

Current / Amperage Rating

73 A

Maximum Current Rating Amps Continuous

73 Amps

Wattage

6501 W

Resources and downloads

Specifications