PPHID-2546989
PPHID-2546989
PPHID-2546989-2

PR2301 | Replacement Part Type ER

Brand:

Powerohm Resistors

Catalog ID:

PR2301

Ohmite Replacement - Type ER Edgewound Resistor, 100 A, 0.1 Ohms, MFG Part Number-2301

Ohmite MFG Part Number-2301

Product details

General

Application
Ohmite
Maximum Temperature Rise
375 °C
Resistance Ohms
0.1 Ohm
Size
5
Type
Edgewound Resistor Type ER

Electrical Ratings

Current / Amperage Rating
100 A
Maximum Current Rating Amps Continuous
100 Amps

Resources and downloads