PPHID-2546989
PPHID-2546989
PPHID-2546989-2

PR2306 | Replacement Part Type ER

Brand:

Powerohm Resistors

Catalog ID:

PR2306

Ohmite Replacement - Type ER Edgewound Resistor, 63 A, 0.25 Ohms, MFG Part Number-2306

Ohmite MFG Part Number-2306

Product details

General

Application

Ohmite

Catalog Number

PR2306

Maximum Temperature Rise

375 °C

Resistance Ohms

0.25 Ohm

Size

5

Type

Edgewound Resistor Type ER

Electrical Ratings

Current / Amperage Rating

63 A

Maximum Current Rating Amps Continuous

63 Amps

Resources and downloads

Specifications