PPHID-2546989
PPHID-2546989
PPHID-2546989-2

PR2309A | Replacement Part Type ER

Brand:

Powerohm Resistors

Catalog ID:

PR2309A

Ohmite Replacement - Type ER Edgewound Resistor, 50 A, 0.37 Ohms, MFG Part Number-2309A

Ohmite MFG Part Number-2309A

Product details

General

Application

Ohmite

Catalog Number

PR2309A

Maximum Temperature Rise

375 °C

Resistance Ohms

0.37 Ohm

Size

5

Type

Edgewound Resistor Type ER

Electrical Ratings

Current / Amperage Rating

50 A

Maximum Current Rating Amps Continuous

50 Amps

Resources and downloads

Specifications