PPHID-2546989
PPHID-2546989
PPHID-2546989-2

PR2312 | Replacement Part Type ER

Brand:

Powerohm Resistors

Catalog ID:

PR2312

Ohmite Replacement - Type ER Edgewound Resistor, 33 A, 1 Ohms, MFG Part Number-2312

Ohmite MFG Part Number-2312

Product details

General

Application

Ohmite

Catalog Number

PR2312

Maximum Temperature Rise

375 °C

Resistance Ohms

1 Ohm

Size

5

Type

Edgewound Resistor Type ER

Electrical Ratings

Current / Amperage Rating

33 A

Maximum Current Rating Amps Continuous

33 Amps

Resources and downloads

Specifications