PPHID-2546989
PPHID-2546989
PPHID-2546989-2

PR2313 | Replacement Part Type ER

Brand:

Powerohm Resistors

Catalog ID:

PR2313

Ohmite Replacement - Type ER Edgewound Resistor, 26 A, 1.6 Ohms, MFG Part Number-2313

Ohmite MFG Part Number-2313

Product details

General

Application
Ohmite
Maximum Temperature Rise
375 °C
Resistance Ohms
1.6 Ohm
Size
5
Type
Edgewound Resistor Type ER

Electrical Ratings

Current / Amperage Rating
26 A
Maximum Current Rating Amps Continuous
26 Amps

Resources and downloads