PPHID-2546989
PPHID-2546989
PPHID-2546989-2

PR2332A | Replacement Part Type ER

Brand:

Powerohm Resistors

Catalog ID:

PR2332A

Ohmite Replacement - Type ER Edgewound Resistor, 16.3 A, 2.8 Ohms, MFG Part Number-2332A

Ohmite MFG Part Number-2332A

Product details

General

Application

Ohmite

Catalog Number

PR2332A

Maximum Temperature Rise

375 °C

Resistance Ohms

2.8 Ohm

Size

5

Type

Edgewound Resistor Type ER

Electrical Ratings

Current / Amperage Rating

16.3 A

Maximum Current Rating Amps Continuous

16.3 Amps

Resources and downloads

Specifications