PPHID-2546989
PPHID-2546989
PPHID-2546989-2

PR2334A | Replacement Part Type ER

Brand:

Powerohm Resistors

Catalog ID:

PR2334A

Ohmite Replacement - Type ER Edgewound Resistor, 12.7 A, 4.5 Ohms, MFG Part Number-2334A

Ohmite MFG Part Number-2334A

Product details

General

Application
Ohmite
Maximum Temperature Rise
375 °C
Resistance Ohms
4.5 Ohm
Size
5
Type
Edgewound Resistor Type ER

Electrical Ratings

Current / Amperage Rating
12.7 A
Maximum Current Rating Amps Continuous
12.7 Amps

Resources and downloads