SKU-RH180
SKU-RH180
PPHID-2539576-1

PR44A6402G01 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PR44A6402G01

Westinghouse Replacement Part, Type LG Punched Grid, 0.71 Ohms, 83 A, MFG Part Number-44A6402G01

Westinghouse MFG Part Number-44A6402G01

Product details

General

Application

Westinghouse

Catalog Number

PR44A6402G01

Maximum Temperature Rise

375 °C

Resistance Ohms

0.71 Ohm

Type

Punched Grid Resistor Type LG

Dimensions

Length

18 in

Electrical Ratings

Current / Amperage Rating

83 A

Maximum Current Rating Amps Continuous

83 Amps

Resources and downloads

Specifications