SKU-WR100
SKU-WR100
PPHID-2539571

PRFDL1400 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFDL1400

Filnor Replacement Part, Class 9855 Helicoil Wirewound, 1.4 Ohms, 14 A, MFG Part Number-9855-1.4

Filnor MFG Part Number-9855-1.4

Product details

General

Application
Filnor
Maximum Temperature Rise
375 °C
Resistance Ohms
1.4 Ohm
Type
Class 9855 Helicoil Wirewound

Dimensions

Length
7.25 in
Weight
1.2 lb

Electrical Ratings

Current / Amperage Rating
14 A
Maximum Current Rating Amps Continuous
14 Amps

Resources and downloads