SKU-WR100
SKU-WR100
PPHID-2539571

PRFDL15000 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFDL15000

Filnor Replacement Part, Class 9855 Helicoil Wirewound, 15 Ohms, 5 A, MFG Part Number-9855-15.0

Filnor MFG Part Number-9855-15.0

Product details

General

Application

Filnor

Catalog Number

PRFDL15000

Maximum Temperature Rise

375 °C

Resistance Ohms

15 Ohm

Type

Class 9855 Helicoil Wirewound

Dimensions

Length

7.25 in

Weight

1.2 lb

Electrical Ratings

Current / Amperage Rating

5 A

Maximum Current Rating Amps Continuous

5 Amps

Resources and downloads

Specifications