SKU-WR100
SKU-WR100
PPHID-2539571

PRFDL2600 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFDL2600

Filnor Replacement Part, Class 9855 Helicoil Wirewound, 2.6 Ohms, 11 A, MFG Part Number-9855-2.6

Filnor MFG Part Number-9855-2.6

Product details

General

Application

Filnor

Catalog Number

PRFDL2600

Maximum Temperature Rise

375 °C

Resistance Ohms

2.6 Ohm

Type

Class 9855 Helicoil Wirewound

Dimensions

Length

7.25 in

Weight

1.2 lb

Electrical Ratings

Current / Amperage Rating

11 A

Maximum Current Rating Amps Continuous

11 Amps

Resources and downloads

Specifications