SKU-WR100
SKU-WR100
PPHID-2539571

PRFDL5000 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFDL5000

Filnor Replacement Part, Class 9855 Helicoil Wirewound, 5 Ohms, 8 A, MFG Part Number-9855-5.0

Filnor MFG Part Number-9855-5.0

Product details

General

Application

Filnor

Catalog Number

PRFDL5000

Maximum Temperature Rise

375 °C

Resistance Ohms

5 Ohm

Type

Class 9855 Helicoil Wirewound

Dimensions

Length

7.25 in

Weight

1.2 lb

Electrical Ratings

Current / Amperage Rating

8 A

Maximum Current Rating Amps Continuous

8 Amps

Resources and downloads

Specifications