SKU-PR112A140
SKU-PR112A140
PPHID-2539576-1

PRFH63 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFH63

Filnor Replacement Part, Type GL Grid Resistor, 1.82 Ohms, 63 A, MFG Part Number-FH63

Filnor MFG Part Number-FH63

Product details

General

Application

Filnor

Catalog Number

PRFH63

Maximum Temperature Rise

375 °C

Resistance Ohms

1.82 Ohm

Type

Grid Resistor Type GL

Dimensions

Length

26.5 in

Weight

26 lb

Electrical Ratings

Current / Amperage Rating

63 A

Maximum Current Rating Amps Continuous

63 Amps

Resources and downloads

Specifications