SKU-RH180
SKU-RH180
PPHID-2539577-3

RH200-T | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH200-T

Type RH Ribbon Resistor 0.508 Ohms 200 A

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

RH200-T

Resistance Ohms

0.508 Ohm

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Depth

29 in

Length

26.5 in

Weight

103 lb

Width

27.75 in

Electrical Ratings

Amperage Rating

200 A

Current / Amperage Rating

200 A

Maximum Current Rating Amps Continuous

200 Amps

Wattage

20315 W

Resources and downloads

Specifications