SKU-RH180
SKU-RH180
PPHID-2539577-1

RH225 | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH225

Type RH Ribbon Resistor 0.184 Ohms 225 A

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

RH225

Nominal Current (A)

9310

Resistance Ohms

0.184 Ohm

Size

8

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Depth

13 in

Length

26.5 in

Weight

38 lb

Width

11 in

Electrical Ratings

Amperage Rating

225 A

Current / Amperage Rating

225 A

Maximum Current Rating Amps Continuous

225 Amps

Wattage

9315 W

Resources and downloads

Specifications