PPHID_2539577
PPHID_2539577
PPHID-2539577-2

RH260-D | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH260-D

Type RH Ribbon Resistor 0.279 Ohms 260 A

Product details

General

Catalog Number

RH260-D

Resistance Ohms

0.279 Ohm

Type

Ribbon Resistor Type RH

Dimensions

Depth

6 in

Length

26.5 in

Weight

76 lb

Width

19.437 in

Electrical Ratings

Current / Amperage Rating

260 A

Maximum Current Rating Amps Continuous

260 Amps

Wattage

18847 W

Resources and downloads

Specifications