SKU-RH180
SKU-RH180
PPHID-2539577-1

RH300 | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH300

Type RH Ribbon Resistor 0.132 Ohms 300 A

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

RH300

Nominal Current (A)

11880

Resistance Ohms

0.132 Ohm

Size

8

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Depth

13 in

Length

26.5 in

Weight

43 lb

Width

11 in

Electrical Ratings

Amperage Rating

300 A

Current / Amperage Rating

300 A

Maximum Current Rating Amps Continuous

300 Amps

Wattage

11880 W

Resources and downloads

Specifications