SKU-RH180
SKU-RH180
PPHID-2539577-1

RH350 | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH350

Type RH Ribbon Resistor 0.096 Ohms 350 A

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

RH350

Nominal Current (A)

11760

Resistance Ohms

0.096 Ohm

Size

8

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Depth

13 in

Length

26.5 in

Weight

42 lb

Width

11 in

Electrical Ratings

Amperage Rating

350 A

Current / Amperage Rating

350 A

Maximum Current Rating Amps Continuous

350 Amps

Wattage

11760 W

Resources and downloads

Specifications