SKU-RH180
SKU-RH180
PPHID-2539577-2

RH400-D | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH400-D

Type RH Ribbon Resistor 0.129 Ohms 400 A

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

RH400-D

Resistance Ohms

0.129 Ohm

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Depth

21.5 in

Length

26.5 in

Weight

87 lb

Width

19.44 in

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Maximum Current Rating Amps Continuous

400 Amps

Wattage

20672 W

Resources and downloads

Specifications