SKU-RH180
SKU-RH180
PPHID-2539577-3

RH400-T | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH400-T

Type RH Ribbon Resistor 0.185 Ohms 400 A

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

RH400-T

Material

Metal/Porcelain

Resistance Ohms

0.185 Ohm

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Cubic Capacity

4611 cu.in

Depth

29 in

Height

6 in

Weight

128 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Maximum Current Rating Amps Continuous

400 Amps

Wattage

29549 W

Resources and downloads

Specifications